HUBBELL POWER SYSTEMS
Image of ATHLS24024 Stirrup Grounding Clamp

Stirrup Grounding Clamp

Brand: ANDERSON

Catalog ID: ATHLS24024

Aluminum alloy stirrup clamp for making temporary or permanent ground connections to aluminum tubing. The copper stirrup loop is tin plated and is compressed into the body costing. Contact sealant is recommended.

Aluminum alloy stirrup clamp for making temporary or permanent ground connections to aluminum tubing. The copper stirrup loop is tin plated and is compressed into the body costing. Contact sealant is recommended.

  • "2 1/2" IPS/EHIPS and 4/0 Tinned Copper Loop.
  • Copper stirrup loop is tin plated and is compressed into the body casting
  • Contact sealant is recommended.
  • Material: Castings - 356-T6 aluminum alloy, Stirrup - copper tin plated, Hardware - Aluminum alloy."

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

ATHLS24024

EU RoHS Indicator

No

Material

Aluminum

Material - Hardware

Aluminum

Material - Stirrup

Copper, Tin Plated

Material Type

Non-Standard

UPC

096359287278

Dimensions

Diameter - Clamping Hardware

2.5 in

Weight

2.94 lb

Conductor Related

Conductor Type

Aluminum Tube

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs