
Brand: CHANCE Lineman Grade Tools
Catalog ID: H445564
Catalog Number
H445564
EU RoHS Indicator
No
Style
Storm Tool
UPC
096359040279
Dimensions
23 in x 4.38 in x 4.38 in
Dimensions Metric
584 mm x 111 mm x 111 mm
Height
4.38 in
Height Metric
111 mm
Length
23 in
Length Metric
584 mm
Weight
2 lb
Weight Metric
0.9 kg
Width
4.38 in
Width Metric
111 mm
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No