HUBBELL POWER SYSTEMS
Class 0 Electrical Gloves

Class 0 Electrical Glove, Straight Cuff, Black 11 in, Size 9

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC011B9

The Class 0 Electrical Glove, Straight Cuff, Black 11 in, Size 9, crafted from Type I natural rubber, ensure superior protection up to 1000 VAC and 1500 VDC

Ensure your safety during electrical tasks with our Class 0 Electrical Gloves. Designed to withstand up to 1000 volts AC and 1500 volts DC, these gloves are essential for professionals like electricians and maintenance technicians. Crafted from high-quality Type I natural rubber, they provide high dielectric strength, flexibility, and comfort, facilitating precise movements and reducing hand fatigue. A critical component of your safety gear, these Class 0 electrical gloves protect against electrical hazards without compromising on comfort or performance, allowing you to tackle every task with confidence and protection.

  • High Voltage Protection: Rated for use up to 1000 VAC and 1500 VDC, meeting Class 0 specifications for maximum electrical safety
  • Quality Material: Constructed from Type I natural rubber, known for its high dielectric and physical strength
  • Comfort and Flexibility: Ergonomically designed to ensure comfort and allow for precise movements, reducing hand fatigue during extended use
  • Trusted Brand: Part of the renowned Chance line, which is synonymous with reliability and high-quality protective gear
  • Versatile Use: Ideal for electricians, maintenance technicians, and anyone involved in electrical installations or repairs.

Experience unparalleled safety with our Class 0 Electrical Gloves, uniquely designed for superior voltage protection. Rated for use up to 1000 VAC and 1500 VDC, these electrical gloves offer enhanced security beyond typical Class 0 standards, providing an extra layer of safety for professionals in high-risk electrical environments. This special feature allows for safer handling of live wires and electrical installations, setting a new benchmark in protective gear.