HUBBELL POWER SYSTEMS
Image of PSC011R10 Straight Cuff Gloves Class 0, 11 in Red Size 10

Straight Cuff Gloves Class 0, 11 in Red Size 10

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC011R10

CLASS 0 11" RED SIZE 10

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is red

General

Catalog Number

PSC011R10

Color

Red

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

10

Style

Straight Cuff

UPC

096359565970

Dimensions

Length

11 in

Size

10

Weight

0.74 lb

Width

10 in

Electrical Ratings

Voltage - Maximum

  • 1000 VAC
  • 1500 VDC

Voltage Rating

Class 0

Logistics

Carton Quantity

10

Pallet Quantity

120