HUBBELL POWER SYSTEMS
Image of PSC011R10H Straight Cuff Gloves Class 0, 11 in Red Size 10H
Image of PSC011R10H Straight Cuff Gloves Class 0, 11 in Red Size 10H
play
play

Straight Cuff Gloves Class 0, 11 in Red Size 10H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC011R10H

CLASS 0 11" RED SIZE 10H

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is red

Product details

General

Catalog Number

PSC011R10H

Color

Red

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

10.5

Style

Straight Cuff

UPC

096359565987

Dimensions

Length

11 in

Weight

0.79 lb

Width

10.5 in

Electrical Ratings

Voltage - Maximum

  • 1000 VAC
  • 1500 VDC

Voltage Rating

Class 0 V

Logistics

Carton Quantity

10

Pallet Quantity

120

Media

Videos

play
CHANCE Cleaning and Inspecting Rubber Gloves in the Field
play
CHANCE® - Low Voltage Rubber Gloves