HUBBELL POWER SYSTEMS
Class 0 Electrical Gloves

Straight Cuff Gloves Class 0, 14 in Black Size 8

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC014B8

CLASS 0 14" BLACK SIZE 8

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is black

General

Catalog Number

PSC014B8

Color

Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

8

Style

Straight Cuff

UPC

096359447740

Dimensions

Length

14 in

Size

8

Weight

0.8 lb

Width

8 in

Electrical Ratings

Voltage - Maximum

  • 1000 VAC
  • 1500 VDC

Voltage Rating

Class 0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120