HUBBELL POWER SYSTEMS
Class 0 Electrical Gloves

Straight Cuff Gloves Class 0, 14 in Black Size 9H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC014B9H

CLASS 0 14" BLACK SIZE 9H

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is black

General

Catalog Number

PSC014B9H

Color

Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

9.5

Style

Straight Cuff

UPC

096359447764

Dimensions

Length

14 in

Size

9.5

Weight

0.9 lb

Width

9.5 in

Electrical Ratings

Voltage - Maximum

  • 1000 VAC
  • 1500 VDC

Voltage Rating

Class 0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120