HUBBELL POWER SYSTEMS
Image of PSC014R8H Straight Cuff Gloves Class 0, 14 in Red Size 8H

Straight Cuff Gloves Class 0, 14 in Red Size 8H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC014R8H

CLASS 0 14" RED SIZE 8H

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is red

General

Catalog Number

PSC014R8H

Color

Red

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

8.5

Style

Straight Cuff

UPC

096359565901

Dimensions

Length

14 in

Size

8.5

Weight

0.85 lb

Width

8.5 in

Electrical Ratings

Voltage - Maximum

  • 1000 VAC
  • 1500 VDC

Voltage Rating

Class 0