HUBBELL POWER SYSTEMS
Image of PSC014Y8H Straight Cuff Gloves Class 0, 14 in Yellow Size 8H
Image of PSC014Y8H Straight Cuff Gloves Class 0, 14 in Yellow Size 8H
play
CHANCEĀ®: Cleaning and Inspecting Rubber Gloves in the Field - Hubbell Power Systems
play
CHANCEĀ® - Low Voltage Rubber Gloves
Image of PSC014Y8H Straight Cuff Gloves Class 0, 14 in Yellow Size 8H

Straight Cuff Gloves Class 0, 14 in Yellow Size 8H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC014Y8H

CLASS 0 14" YELLOW SIZE 8H

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is yelow

General

Catalog Number

PSC014Y8H

Color

Yellow

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Product Type

Straight Cuff Gloves

Size

8.5

Style

Straight Cuff

UPC

096359447825

Dimensions

Length

14 in

Size

8.5

Weight

0.8 lb

Weight Metric

0.3 kg

Width

8.5 in

Electrical Ratings

Voltage - Maximum

  • 1000 VAC
  • 1500 VDC

Voltage Rating

Class 0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

120