HUBBELL POWER SYSTEMS
Image of PSC0011R9 Straight Cuff Gloves Class 00, 11 in Red Size 9
Image of PSC0011R9 Straight Cuff Gloves Class 00, 11 in Red Size 9
play
play

Straight Cuff Gloves Class 00, 11 in Red Size 9

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC0011R9

CLASS 00 11" RED SIZE 9

  • Class 00
  • Maximum use voltage 500 volts AC / 750 DC
  • color is red

Product details

General

Catalog Number

PSC0011R9

Color

Red

EU RoHS Indicator

No

Material

Natural Rubber

Size

9

Style

Straight Cuff

UPC

096359523796

Dimensions

Length

11 in

Weight

0.55 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 500 VAC
  • 750 VDC

Voltage Rating

Class 00 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

120

Media

Videos

play
CHANCE Cleaning and Inspecting Rubber Gloves in the Field
play
CHANCE® - Low Voltage Rubber Gloves