HUBBELL POWER SYSTEMS
Image of PSC114B11 Straight Cuff Gloves Class 1, 14 in Black Size 11

Straight Cuff Gloves Class 1, 14 in Black Size 11

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC114B11

CLASS 1 14" BLACK SIZE 11

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is black

General

Catalog Number

PSC114B11

Color

Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

11

Style

Straight Cuff

UPC

096359447955

Dimensions

Length

14 in

Size

11

Weight

1.28 lb

Width

11 in

Electrical Ratings

Voltage - Maximum

  • 7500 VAC
  • 11250 VDC

Voltage Rating

Class 1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120