HUBBELL POWER SYSTEMS
Image of PSC114B8 Straight Cuff Gloves Class 1, 14 in Black Size 8

Straight Cuff Gloves Class 1, 14 in Black Size 8

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC114B8

CLASS 1 14" BLACK SIZE 8

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is black

General

Catalog Number

PSC114B8

Color

Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

8

Style

Straight Cuff

UPC

096359447894

Dimensions

Length

14 in

Size

8

Weight

1.1 lb

Width

8 in

Electrical Ratings

Voltage - Maximum

  • 7500 VAC
  • 11250 VDC

Voltage Rating

Class 1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120