HUBBELL POWER SYSTEMS
Image of PSC214YB11 Straight Cuff Gloves Class 2 14 in Yel/Blk Size 11

Straight Cuff Gloves Class 2 14 in Yel/Blk Size 11

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC214YB11

CLASS 2 14" YEL/BLK SIZE 11

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 DC
  • color is yellow under black

General

Catalog Number

PSC214YB11

Color

Yellow Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Style

Straight Cuff

UPC

096359448518

Dimensions

Length

14 in

Weight

1.72 lb

Width

11 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120