HUBBELL POWER SYSTEMS
Image of PSC214YB8 Straight Cuff Gloves Class 2 14" Yel/Blk Size 8
Image of PSC214YB8 Straight Cuff Gloves Class 2 14" Yel/Blk Size 8
play
Image of PSC214YB8 Straight Cuff Gloves Class 2 14" Yel/Blk Size 8

Straight Cuff Gloves Class 2 14" Yel/Blk Size 8

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC214YB8

CLASS 2 14" YEL/BLK SIZE 8

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 DC
  • color is yellow under black

Product details

General

Catalog Number

PSC214YB8

Color

Yellow Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Style

Straight Cuff

UPC

096359448457

Dimensions

Length

14 in

Weight

1.33 lb

Width

8 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

120

Media

Videos

play
CHANCE Cleaning and Inspecting Rubber Gloves in the Field