HUBBELL POWER SYSTEMS
Image of PSC216B10H Straight Cuff Gloves Class 2, 16 in Black Size 10H

Straight Cuff Gloves Class 2, 16 in Black Size 10H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC216B10H

CLASS 2 16" BLACK SIZE 10H

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 DC
  • color is black

General

Catalog Number

PSC216B10H

Color

Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

10.5

Style

Straight Cuff

UPC

096359448662

Dimensions

Length

16 in

Size

10.5

Weight

1.97 lb

Width

10.5 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120