HUBBELL POWER SYSTEMS
Image of PSC216YB9H Straight Cuff Gloves Class 2 16 in Yel/Blk Size 9H

Straight Cuff Gloves Class 2 16 in Yel/Blk Size 9H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC216YB9H

CLASS 2 16" YEL/BLK SIZE 9H

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 DC
  • color is yellow under black

General

Catalog Number

PSC216YB9H

Color

Yellow Under Black

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Style

Straight Cuff

UPC

096359448716

Dimensions

Length

16 in

Weight

1.88 lb

Width

9.5 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2

Logistics

Carton Quantity

10

Pallet Quantity

120