HUBBELL POWER SYSTEMS
Image of PSC318YB8 Straight Cuff Gloves Class 3 18" Yel/Blk Size 8
Image of PSC318YB8 Straight Cuff Gloves Class 3 18" Yel/Blk Size 8
play

Straight Cuff Gloves Class 3 18" Yel/Blk Size 8

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC318YB8

CLASS 3 18" YEL/BLK SIZE 8

  • Class 3
  • Maximum use voltage 26,500 volts AC / 39,750 DC
  • color is yellow under black

Product details

General

Catalog Number

PSC318YB8

Color

Yellow Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Style

Straight Cuff

UPC

096359449157

Dimensions

Length

18 in

Weight

1.95 lb

Width

8 in

Electrical Ratings

Voltage - Maximum

  • 26500 VAC
  • 39750 VDC

Voltage Rating

Class 3 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

120

Media

Videos

play
CHANCE Cleaning and Inspecting Rubber Gloves in the Field