HUBBELL POWER SYSTEMS
Image of PSC416RB9H Straight Cuff Gloves Class 4, 16 in Red/Blk Size 9H

Straight Cuff Gloves Class 4, 16 in Red/Blk Size 9H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC416RB9H

CLASS 4 16" RED/BLK SIZE 9H

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 DC
  • color is red under black

General

Catalog Number

PSC416RB9H

Color

Red Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

9.5

Style

Straight Cuff

UPC

096359449386

Dimensions

Length

16 in

Size

9.5

Weight

2.38 lb

Width

9.5 in

Electrical Ratings

Voltage - Maximum

  • 36000 VAC
  • 54000 VDC

Voltage Rating

Class 4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120