HUBBELL POWER SYSTEMS
Image of PSC416YB10 Straight Cuff Gloves Class 4 16 in Yel/Blk Size 10

Straight Cuff Gloves Class 4 16 in Yel/Blk Size 10

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC416YB10

CLASS 4 16" YEL/BLK SIZE 10

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 DC
  • color is yellow under black

General

Catalog Number

PSC416YB10

Color

Yellow Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Style

Straight Cuff

UPC

096359449331

Dimensions

Length

16 in

Weight

2.43 lb

Width

10 in

Electrical Ratings

Voltage - Maximum

  • 36000 VAC
  • 54000 VDC

Voltage Rating

Class 4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120