HUBBELL POWER SYSTEMS
Image of PSC416YB9 Straight Cuff Gloves Class 4 16" Yel/Blk Size 9
Image of PSC416YB9 Straight Cuff Gloves Class 4 16" Yel/Blk Size 9
play

Straight Cuff Gloves Class 4 16" Yel/Blk Size 9

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC416YB9

CLASS 4 16" YEL/BLK SIZE 9

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 DC
  • color is yellow under black

Product details

General

Catalog Number

PSC416YB9

Color

Yellow Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Style

Straight Cuff

UPC

096359449317

Dimensions

Length

16 in

Weight

2.33 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 36000 VAC
  • 54000 VDC

Voltage Rating

Class 4 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

120

Media

Videos

play
CHANCE Cleaning and Inspecting Rubber Gloves in the Field