HUBBELL POWER SYSTEMS
Image of PSC418RB9 Straight Cuff Gloves Class 4, 18 in Red/Blk Size 9

Straight Cuff Gloves Class 4, 18 in Red/Blk Size 9

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC418RB9

CLASS 4 18" RED/BLK SIZE 9

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 DC
  • color is red under black

General

Catalog Number

PSC418RB9

Color

Red Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

9

Style

Straight Cuff

UPC

096359449492

Dimensions

Length

18 in

Size

9

Weight

2.45 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 36000 VAC
  • 54000 VDC

Voltage Rating

Class 4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120