HUBBELL POWER SYSTEMS
Image of PSC418YB10 Straight Cuff Gloves Class 4 18 in Yel/Blk Size 10

Straight Cuff Gloves Class 4 18 in Yel/Blk Size 10

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC418YB10

CLASS 4 18" YEL/BLK SIZE 10

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 DC
  • color is yellow under black

General

Catalog Number

PSC418YB10

Color

Yellow Under Black

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Style

Straight Cuff

UPC

096359449454

Dimensions

Length

18 in

Weight

2.58 lb

Width

10 in

Electrical Ratings

Voltage - Maximum

  • 36000 VAC
  • 54000 VDC

Voltage Rating

Class 4

Logistics

Carton Quantity

10

Pallet Quantity

120