HUBBELL POWER SYSTEMS
Strain Clamp, Bronze, Quadrant, Heavy Duty
Image of BSD112N Strain Clamp, Bronze, Quadrant, Heavy Duty
Image of BSD112N Strain Clamp, Bronze, Quadrant, Heavy Duty
play
Bolted Deadend

Strain Clamp, Bronze, Quadrant, Heavy Duty

Brand: ANDERSON

Catalog ID: BSD112N

Bolted bronze quadrant strain clamp deadend for heavy duty applications using copper or copperweld conductor.

  • ULT 35,000lbs
  • Clamping Range: 400 - 1000 MCM
  • Type BSD is designed for single cable
  • The Sag Eye Ultimate Strength is 60% of the Ultimate Body Strength without fitting
  • Rated slip strength as a % of conductor RBS varies with conductor type, size, and stranding. Minimum slip strength rating on standard strength conductors is 40% RBS (Partial Tension)
  • Bolt and Nut may be substituted for clevis pin by adding suffix "BNK" to catalog number. Example: BSD112CBNK
  • Bolt and clevis pin will be the same diameter
  • The "C" suffix indicates the component will come supplied with clevis eye CA1013

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

BSD112N

Fitting Type

None

Material

Bronze

Material - Body

Aluminum Bronze Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

Electrical Bronze

Material - Pin (Cotter)

#302 Stainless Steel

Number of Pad Holes

0

Product Category

Quadrant

Product Type

Deadend

Strength Rating - Ultimate Body

35000 lb

Style

BSD

Tension Range

0 lb

Type

Bolted

U-Bolts

5 in

UPC

096359292661

Dimensions

Actual Clamp Strand Diameter Range

0 in

Adjustment Step

0 in

Angle - Pad

0 °

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Clevis Opening

1.375 in

Diameter - Bolt

0.5 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Eye Hole

0 in

Diameter - Inside

0 in

Diameter - Pad Bolt

0 in

Diameter - Pin

0.75 in

Length - Pin

0 in

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Weight

26.85 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0- 0

Conductor Diameter - Maximum

1.15 in

Conductor Diameter - Minimum

0.71 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

0.71 - 1.15

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Strength Rating - Ultimate Body

35000 lb

Tension Range

0 lb

Operational

Total Adjustment

0 in

Configuration

Number of Pad Holes

0

Logistics

Pallet Quantity

90