HUBBELL POWER SYSTEMS
Strain Clamp, Bronze, Quadrant, Heavy Duty
Image of BSD112C Strain Clamp, Bronze, Quadrant, Heavy Duty

Strain Clamp, Bronze, Quadrant, Heavy Duty

Brand: ANDERSON

Catalog ID: BSD112C

Bolted bronze quadrant strain clamp deadend for heavy duty applications using copper or copperweld conductor.

Bolted bronze quadrant strain clamp deadend for heavy duty applications using copper or copperweld conductor.

  • ULT 25,000lbs
  • Clamping Range: 400 - 1000 MCM
  • Type BSD is designed for single cable
  • The Sag Eye Ultimate Strength is 60% of the Ultimate Body Strength without fitting
  • Rated slip strength as a % of conductor RBS varies with conductor type, size, and stranding. Minimum slip strength rating on standard strength conductors is 40% RBS (Partial Tension)
  • Bolt and Nut may be substituted for clevis pin by adding suffix "BNK" to catalog number. Example: BSD112CBNK
  • Bolt and clevis pin will be the same diameter
  • The "C" suffix indicates the component will come supplied with clevis eye CA1013
  • Material: Body - high strength aluminum bronze alloy, Keeper - electrical bronze, Hardware - galvanized steel, Sockets and Clevises - galvanized ductile iron

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

BSD112C

EU RoHS Indicator

No

Fitting Type

Clevis

Material

Bronze

Material - Body

Aluminum Bronze Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

Electrical Bronze

Material - Pin (Clevis)

Galvanized Ductile Iron

Material - Pin (Cotter)

#302 Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Number of Pad Holes

0

Product Category

Quadrant

Strength Rating - Ultimate Body

25000 lb

Style

BSD

Tension Range

0 lb

Type

Bolted

U-Bolts

5 in

UPC

096359346203

Dimensions

Actual Clamp Strand Diameter Range

0 in

Adjustment Step

0 in

Angle - Pad

0 °

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Clevis Opening

0.875 in

Diameter - Bolt

0.5 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Eye Hole

0 in

Diameter - Inside

0 in

Diameter - Pad Bolt

0 in

Diameter - Pin

0.75 in

Length - Pin

0 in

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Weight

28.81 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0- 0

Conductor Diameter - Maximum

1.15 in

Conductor Diameter - Minimum

0.71 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

0.71 - 1.15

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Strength Rating - Ultimate Body

25000 lb

Tension Range

0 lb

Operational

Total Adjustment

0 in

Configuration

Number of Pad Holes

0