
Brand: ANDERSON
Catalog ID: BSD68N
Bolted bronze quadrant strain clamp deadend for heavy duty applications using copper or copperweld conductor.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
BSD68N
EU RoHS Indicator
No
Fitting Type
None
Material
Bronze
Material - Body
Aluminum Bronze Alloy
Material - Hardware
Galvanized Steel
Material - Keeper
Electrical Bronze
Material - Pin (Cotter)
#302 Stainless Steel
Number of Pad Holes
0
Product Category
Quadrant
Strength Rating - Ultimate Body
25000 lb
Style
BSD
Tension Range
0 lb
Type
Bolted
U-Bolts
4 in
UPC
096359292777
Actual Clamp Strand Diameter Range
0 in
Adjustment Step
0 in
Angle - Pad
0 °
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Clevis Opening
0.75 in
Diameter - Bolt
0.5 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Eye Hole
0 in
Diameter - Inside
0 in
Diameter - Pad Bolt
0 in
Diameter - Pin
0.625 in
Length - Pin
0 in
Messenger Diameter Range
0 - 0
Take Up
0 in
Thickness - Pad
0 in
Weight
8.53 lb
Voltage Application
Standard
Clamping Range
0- 0
Conductor Diameter - Maximum
0.68 in
Conductor Diameter - Minimum
0.3 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
0.3 - 0.68
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Strength Rating - Ultimate Body
25000 lb
Tension Range
0 lb
Total Adjustment
0 in
Number of Pad Holes
0
Pallet Quantity
90