
Brand: ANDERSON
Catalog ID: SDT2112S
The SDT2 family quadrant strain clamp is designed with double groove keeper to accomodate twin conductor.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
SDT2112S
EU RoHS Indicator
No
Fitting Type
Socket
Material
Aluminum
Material - Body
356 T6 Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Keeper
356 T6 Aluminum Alloy
Material - Pin (Cotter)
#302 Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Number of Pad Holes
0
Product Category
Quadrant
Strength Rating - Ultimate Body
30000 lb
Style
SDT2
Tension Range
0 lb
Type
Bolted
U-Bolts
5 in
UPC
096359325666
Actual Clamp Strand Diameter Range
0 in
Adjustment Step
0 in
Angle - Pad
0 °
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Diameter - Bolt
0.625 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Eye Hole
0 in
Diameter - Inside
0 in
Diameter - Pad Bolt
0 in
Diameter - Pin
0.75 in
Dimensions
8 in x 1.156 in x 1.156 in
Height
1.156 in
Length
8 in
Length - Pin
0 in
Messenger Diameter Range
0 - 0
Take Up
0 in
Thickness - Pad
0 in
Weight
9.964 lb
Width
1.156 in
Voltage Application
Standard
Clamping Range
0- 0
Conductor Compatibility
ACSR-Pigeon-3/0-6/1;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Amherst-195.7-6/18
Conductor Diameter - Maximum
0.562 in
Conductor Diameter - Minimum
0.502 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
0.502 - 0.562
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Strength Rating - Ultimate Body
30000 lb
Tension Range
0 lb
Total Adjustment
0 in
Number of Pad Holes
0
Pallet Quantity
54