
Brand: ANDERSON
Catalog ID: SDT2185N
The SDT2 family quadrant strain clamp is designed with double groove keeper to accomodate twin conductor.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
SDT2185N
EU RoHS Indicator
No
Fitting Type
None
Material
Aluminum
Material - Body
356 T6 Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Keeper
356 T6 Aluminum Alloy
Material - Pin (Cotter)
#302 Stainless Steel
Number of Pad Holes
0
Product Category
Quadrant
Strength Rating - Ultimate Body
50000 lb
Style
SDT2
Tension Range
0 lb
Type
Bolted
U-Bolts
5 in
UPC
096359325680
Actual Clamp Strand Diameter Range
0 in
Adjustment Step
0 in
Angle - Pad
0 °
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Clevis Opening
1.875 in
Diameter - Bolt
0.625 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Eye Hole
0 in
Diameter - Inside
0 in
Diameter - Pad Bolt
0 in
Diameter - Pin
1 in
Length - Pin
0 in
Messenger Diameter Range
0 - 0
Take Up
0 in
Thickness - Pad
0 in
Weight
21.78 lb
Voltage Application
Standard
Clamping Range
0- 0
Conductor Compatibility
ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37
Conductor Diameter - Maximum
0.879 in
Conductor Diameter - Minimum
0.642 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
0.642 - 0.879
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Strength Rating - Ultimate Body
50000 lb
Tension Range
0 lb
Total Adjustment
0 in
Number of Pad Holes
0
Pallet Quantity
24