HUBBELL POWER SYSTEMS
Strain Clamp, Quadrant, Heavy Duty, T2 Conductor
Image of SDT2112N Strain Clamp, Quadrant, Heavy Duty, T2 Conductor

Strain Clamp, Quadrant, Heavy Duty, T2 Conductor

Brand: ANDERSON

Catalog ID: SDT2112N

The SDT2 family quadrant strain clamp is designed with double groove keeper to accomodate twin conductor. For transmission line construction with all aluminum, ACSR or aluminum alloy conductor. Clamping Range: 0.502"-0.562"

The SDT2 family quadrant strain clamp is designed with double groove keeper to accomodate twin conductor.

  • "Type SDT2 is designed for single cable
  • The Sag Eye Ultimate Strength is 60% of the Ultimate Body Strength without fitting
  • Rated slip strength as a % of conductor RBS varies with conductor type, size, and stranding. Minimum slip strength rating on standard strength conductors is 40% RBS (Partial Tension). For many standard strength conductors, minimum slip strength of this clamp series is 60% RBS (Normal Tension). Consult factory for slip strength test data on specific clamp and conductor combinations
  • Bolt and Nut may be substituted for clevis pin by adding suffix "BNK" to catalog number. Example: SDT2112NBNK
  • Bolt and clevis pin will be the same diameter
  • For Corona Free applications on EHV lines, add suffix "CRF" to catalog number. Example: SDT2112NCRF"

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

SDT2112N

EU RoHS Indicator

No

Fitting Type

None

Material

Aluminum

Material - Body

356 T6 Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Material - Pin (Cotter)

#302 Stainless Steel

Number of Pad Holes

0

Product Category

Quadrant

Strength Rating - Ultimate Body

30000 lb

Style

SDT2

Tension Range

0 lb

Type

Bolted

U-Bolts

5 in

UPC

096359325659

Dimensions

Actual Clamp Strand Diameter Range

0 in

Adjustment Step

0 in

Angle - Pad

0 °

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Clevis Opening

1.375 in

Diameter - Bolt

0.5 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Eye Hole

0 in

Diameter - Inside

0 in

Diameter - Pad Bolt

0 in

Diameter - Pin

0.75 in

Length - Pin

0 in

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Weight

8.28 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0- 0

Conductor Compatibility

ACSR-Pigeon-3/0-6/1;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Amherst-195.7-6/18

Conductor Diameter - Maximum

0.562 in

Conductor Diameter - Minimum

0.502 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

0.502 - 0.562

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Strength Rating - Ultimate Body

30000 lb

Tension Range

0 lb

Operational

Total Adjustment

0 in

Configuration

Number of Pad Holes

0

Logistics

Pallet Quantity

54