HUBBELL POWER SYSTEMS
Image of SWDE55N Strain Clamp, Quadrant, Static Wire Deadend
* Representative image
Image of SWDE55N Strain Clamp, Quadrant, Static Wire Deadend
play

Strain Clamp, Quadrant, Static Wire Deadend

Brand: ANDERSON

Catalog ID: SWDE55N

For deadending static wires. May be used to deadend copper or Copperweld phase conductors. Magnetic induction heating will occur.

Quadrant strain clamps are used for deadending static wires.

  • "Type SWDE is designed for single cable
  • The Sag Eye Ultimate Strength is 60% of the Ultimate Body Strength without fitting
  • Rated slip strength as a % of conductor RBS varies with conductor type, size, and stranding. Minimum slip strength rating on standard strength conductors is 40% RBS (Partial Tension). For many standard strength conductors, minimum slip strength of this clamp series is 60% RBS (Normal Tension). Consult factory for slip strength test data on specific clamp and conductor combinations
  • Bolt and Nut may be substituted for clevis pin by adding suffix "BNK" to catalog number. Example: SWDE55NBNK
  • Bolt and clevis pin will be the same diameter"

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

SWDE55N

Fitting Type

None

Material

Ductile Iron

Material - Body

Galvanized Ductile Iron

Material - Hardware

Galvanized Steel

Material - Keeper

Galvanized Ductile Iron

Material - Pin (Cotter)

#302 Stainless Steel

Number of Pad Holes

0

Product Category

Quadrant

Strength Rating - Ultimate Body

19000 lb

Style

SWDE

Tension Range

0 lb

Type

Bolted

U-Bolts

3 in

UPC

096359327196

Dimensions

Actual Clamp Strand Diameter Range

0 in

Adjustment Step

0 in

Angle - Pad

0 °

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Clevis Opening

0.688 in

Diameter - Bolt

0.5 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Eye Hole

0 in

Diameter - Inside

0 in

Diameter - Pad Bolt

0 in

Diameter - Pin

0.625 in

Dimensions

8 in x 8.625 in x 7.375 in

Height

7.375 in

Length

8 in

Length - Pin

0 in

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Total Adjustment

0 in

Weight

7 lb

Width

8.625 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0- 0

Conductor Diameter - Maximum

0.55 in

Conductor Diameter - Minimum

0.22 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

0.22 - 0.55

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Logistics

Pallet Quantity

162

Media

Videos

play
Bolted Deadend