
Brand: ANDERSON
Catalog ID: MD52N
For deadending static wires.
Catalog Number
MD52N
Fitting Type
None
Material
Ductile Iron
Material - Body
Galvanized Ductile Iron
Material - Hardware
Galvanized Steel
Material - Keeper
Galvanized Ductile Iron
Material - Pin (Cotter)
#302 Stainless Steel
Product Category
Quadrant
Strength Rating - Ultimate Body
12000 lb
Type
Bolted
U-Bolts
1 in
UPC
096359321880
Diameter - Bolt
0.5 in
Diameter - Pin
0.625 in
Dimensions
2.780 in x 0.625 in x 4.09 in
Height
4.09 in
Length
2.78 in
Weight
1.9 lb
Width
0.625 in
Voltage Application
Standard
Conductor Diameter - Maximum
0.563
Conductor Diameter - Minimum
0.16
Conductor Diameter Range
0.16 - 0.563
Strength Rating - Ultimate Body
12000 lb
Pallet Quantity
675