HUBBELL POWER SYSTEMS
Image of PG100LN Strain Clamp, Quadrant

Strain Clamp, Quadrant

Brand: ANDERSON

Catalog ID: PG100LN

Strain Clamp, Quadrant, 4/0 (7 STR) to 750 (61 STR) Aluminum, 3/0 (6/1) to 666.6 (24/7) ACSR, Conductor Range 0.5 - 1.00 in, Fitting: None.

For distribution and light transmission construction with all aluminum, ACSR and aluminum alloy conductor.

Add "S" for socket OR "C" for clevis fitting options

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

PG100LN

Fitting Type

None

Material

Aluminum

Material - Body

356 T6 Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Product Category

Quadrant

Strength Rating - Ultimate Body

18000 lb

Style

PG

Type

Bolted

U-Bolts

2 in

UPC

096359323655

Dimensions

Angle - Groove

60 °

Clevis Opening

1.1875 in

Diameter - Bolt

0.5 in

Diameter - Pin

0.625 in

Dimensions

9.875 in x 1.187 in x 9.313 in

Height

9.313 in

Length

9.875 in

Weight

4.5 lb

Width

1.187 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Flamingo-666.6-24/7;ACSR-Brahma-203.2-16/19;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18;ACAR-653.1-12/7;ACAR-739.8-18/19

Conductor Diameter - Maximum

1

Conductor Diameter - Minimum

0.5

Conductor Diameter Range

0.5 - 1

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Strength Rating - Ultimate Body

18000 lb

Logistics

Pallet Quantity

240