HUBBELL POWER SYSTEMS
Image of PG57N Strain Clamp, Quadrant

Strain Clamp, Quadrant

Brand: ANDERSON

Catalog ID: PG57N

Strain Clamp, Quadrant, #3 (7 STR) to 4/0 (19 STR) Aluminum, #4 (6/1) to 4/0 (6/1) ACSR, Conductor Range 0.25 - 0.57 in, Fitting: None.

For distribution and light transmission construction with all aluminum, ACSR and aluminum alloy conductor.

Add "S" for socket OR "C" for clevis fitting options

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

PG57N

Fitting Type

None

Material

Aluminum

Material - Body

356 T6 Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Product Category

Quadrant

Strength Rating - Ultimate Body

10000 lb

Style

PG

Type

Bolted

U-Bolts

2 in

UPC

096359323716

Dimensions

Angle - Groove

90 °

Clevis Opening

0.6875 in

Diameter - Bolt

0.5 in

Diameter - Pin

0.625 in

Dimensions

5.500 in x 0.688 in x 5.313 in

Height

5.313 in

Length

5.5 in

Weight

2 lb

Width

0.688 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Sparrow-2-6/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.57

Conductor Diameter - Minimum

0.25

Conductor Diameter Range

0.25 - 0.57

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Strength Rating - Ultimate Body

10000 lb

Logistics

Pallet Quantity

960