HUBBELL POWER SYSTEMS
Image of PG86LN Strain Clamp, Quadrant
* Representative image
Image of PG86LN Strain Clamp, Quadrant
Buy America(n) Qualified

Strain Clamp, Quadrant

Brand: ANDERSON

Catalog ID: PG86LN

Strain Clamp, Quadrant, 4/0 (7 STR) to 556.5 (37 STR) Aluminum, 134.6 (12/7) to 556.5 (18/1) ACSR, Conductor Range 0.52 - 0.88 in, Fitting: None.

For distribution and light transmission construction with all aluminum, ACSR and aluminum alloy conductor.

Add "S" for socket OR "C" for clevis fitting options

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

PG86LN

Fitting Type

None

Material

Aluminum

Material - Body

356 T6 Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Product Category

Quadrant

Strength Rating - Ultimate Body

15000 lb

Style

PG

Type

Bolted

U-Bolts

2 in

UPC

096359323778

Dimensions

Angle - Groove

70 °

Clevis Opening

1.0625 in

Diameter - Bolt

0.5 in

Diameter - Pin

0.625 in

Dimensions

6.563 in x 1.063 in x 7.438 in

Height

7.438 in

Length

6.563 in

Weight

2.9 lb

Width

1.063 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.88

Conductor Diameter - Minimum

0.52

Conductor Diameter Range

0.52 - 0.88

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Logistics

Pallet Quantity

320

Resources and downloads