HUBBELL POWER SYSTEMS
Image of 785002000 Strain Clamp, Snubbing
Image of 785002000 Strain Clamp, Snubbing

Strain Clamp, Snubbing

Brand: ANDERSON

Catalog ID: 785002000

"Bolted Stud Connectors, Connecting Stud to Cable, Stud Dia./Thd.- 1-1/4”-12,Conductor Range: AAC-600-900 MCM, ACSR- 556.5-795 MCM, Dia.- 0.870”-1.108”, Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy"

  • ULTIMATE STRENGTH: 14,000LBS
  • FITTING: SOCKET

General

Catalog Number

785002000

Fitting Type

None

Material

Ductile Iron

Number of Pad Holes

0

Product Category

Strain Clamp

Product Type

Deadend

Strength Rating - Ultimate Body

14000 lb

Tension Range

0 lb

Type

Bolted

UPC

096359252252

Dimensions

Dimensions

8.000 in x 1.313 in x 5.000 in

Height

5 in

Length

8 in

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Weight

3.82 lb

Width

1.313 in

Conductor Related

Conductor Diameter - Maximum

0.55 in

Conductor Diameter - Minimum

0.16 in

Conductor Diameter Range

0.16 - 0.55

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Force Related

Strength Rating - Ultimate Body

14000 lb

Tension Range

0 lb

Operational

Total Adjustment

0 in

Configuration

Number of Pad Holes

0

Logistics

Pallet Quantity

270