HUBBELL POWER SYSTEMS
Strain Link Stick, 3 ft 3 in (0.9 m), 1.5 in (38 mm) dia.
Image of H47161 Strain Link Stick, 3 ft 3 in (0.9 m), 1.5 in (38 mm) dia.

Strain Link Stick, 3 ft 3 in (0.9 m), 1.5 in (38 mm) dia.

Brand: CHANCE Lineman Grade Tools

Catalog ID: H47161

STRAIN LINK STICK, 1-1/2" X 2', On deadend structures and running corners, a Strain Link Stick is used as insulation between rope blocks and a cuma-long clamp. Conductor loads on long spans and H-frame structures are sometimes greater than can effectively be handled with wire tongs. To supplement the wire tongs, a Strain Link Stick is attached to the conductor close to the wire tong. The Strain Link Stick is supported from above by rope blocks, which are operated in unison with the rope blocks attachedto the wire tong. Strain Link Sticks are also used to support the middle conductor on H-frame structures during insulator or crossarm changes. Hooks and ferrules are made of heat-treated aluminum alloy for the best ratio of high strength to light weight. Butt rings — for attaching rope blocks or hand lines — are forged of high quality steel. Butt swivel spins freely on ball thrust bearing. The edges of the jaws of Link Sticks are rounded to prevent scarring of conductors.

  • Tested per OSHA & ASTM F711
  • Used as insulation between rope blocks and a hot line wire grip
  • For deadend structures and running corners
  • For deadend structures and running corners
  • Attached to conductor close to wire tong to support conductor loads
  • Supported from above by rope blocks, which are operated in unison with rope blocks attached to the wire tong
  • Also used to support middle conductor on H-frame structures during insulator or crossarm changes
  • Heat-treated aluminum alloy hooks and ferrules for best high-strength/lightweight ratio
  • High-quality-steel butt rings for attaching rope blocks or handlines
  • Butt swivel spins freely on ball-thrust bearing
  • Jaw edges are rounded to prevent scarring of conductors

General

Catalog Number

H47161

Duty

6,500 lbs. (2948 kg)

EU RoHS Indicator

No

Style

Strain Link Stick

UPC

096359040668

Working Load Limit

6,500 lb

Working Load Limit Metric

2,948 kg

Dimensions

Diameter

1.5 in

Diameter - Metric

38.1 mm

Dimension - L Length Overall mm

0.6 m

Dimension - Length Overall inch

2 ft

Dimensions

44 in x 4.38 in x 4.38 in

Dimensions Metric

1118 mm x 111 mm x 111 mm

Height

4.38 in

Height Metric

111 mm

Jaw Opening Size - Maximum

1.06 in, 26.9 mm

Jaw Opening Size - Minimum

0.44 in, 11.1 mm

Jaw Width

.44" (11 mm) to 1.06" (27 mm)

Length

44 in

Length Metric

1118 mm

Lengths - Extended

39

Weight

4.8 lb

Weight Metric

2.2 kg

Width

4.38 in

Width Metric

111 mm

Electrical Ratings

Duty

6,500 lbs. (2948 kg)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Working Load Limit

6,500 lb

Working Load Limit Metric

2,948 kg