HUBBELL POWER SYSTEMS
Strain Pole Suspension Yoke with 3.5 in (89mm )Swivel Saddle
Image of C4011722 Strain Pole Suspension Yoke with 3.5 in (89mm )Swivel Saddle

Strain Pole Suspension Yoke with 3.5 in (89mm )Swivel Saddle

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4011722

The C401-0168 yoke is used with clevis strain poles. The yoke is fabricated from high strength aluminum plate. With a maximum load of 15,000 pounds per insulator string, this yoke has two spring loaded latches which engage and lock the pole clamp into position on the yoke, 26 inches apart center-to-center, thus providing adequate clearance for corona rings. An eyebolt, which may be assembled on either side of the yoke, facilitate rigging. The yoke is equipped with a swivel saddle designed to cope with the variables of suspension strings on running corners. The saddle will rotate a full 360°-. The saddle will handle conductor yoke plates up to 1" in thickness.

  • Snatch blocks hooked into butt ring to keep heandlines from dragging over tower structure, giving clearance to tools in transit
  • Bronze mounting hooks are secured with bronze wing nuts on plated steel bolts
  • Hook adjustment will fit tower angle from 1-3/4" x 1-3/4" up to 6" x 6"
  • Maximum load for the gin is 500 lbs.

General

Catalog Number

C4011722

EU RoHS Indicator

No

Style

Hot-End Yokes

UPC

096359017653

Dimensions

Dimensions

27.56 in x 19.38 in x 8.38 in

Dimensions Metric

700 mm x 492 mm x 213 mm

Height

8.38 in

Height Metric

213 mm

Length

27.56 in

Length Metric

700 mm

Weight

28 lb

Weight Metric

12.7 kg

Width

19.38 in

Width Metric

492 mm

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

12