HUBBELL POWER SYSTEMS
Image of FOSP12TMKBABA Strand Mount Aerial Slack Storage System, 12" Dia. Plastic
Image of FOSP12TMKBABA Strand Mount Aerial Slack Storage System, 12" Dia. Plastic
play
play
Buy America(n) Qualified

Strand Mount Aerial Slack Storage System, 12" Dia. Plastic

Brand: Opti-Loop

Catalog ID: FOSP12TMKBABA

OptiLoop 12.00" Strand Mount Aerial Slack Storage System, 25% calcium carbonate filled impact copolymer polypropylene

The plastic Opti-Loop™ FOS for strand and messenger mounted cable is available in a variety of sizes and provide a convenient, economically priced and industry approved method of storing extra length of fiber optic cable.

  • 25% calcium carbonate filled impact copolymer polypropylene construction
  • Aluminum brackets and bugnuts with galvanized nuts and bolts
  • Stainless steel mounting hardware

Product details

General

Application

Strand/Messenger Cable storage

Catalog Number

FOSP12TMKBABA

Material

25% calcium carbonate filled impact copolymer polypropylene

Dimensions

Diameter - Inside

12 in

Diameter - Outside

13.6 in

Dimensions

17.438 in x 14.063 in x 3.000 in

Height

3 in

Length

17.438 in

Weight

3.2 lb

Width

14.063 in

Conductor Related

Conductor Diameter - Maximum

0.313 in

Conductor Diameter - Minimum

0.25 in

Conductor Diameter Range

0.25 - 0.313

Conductor Type

Messenger Strand

Messenger Diameter - Maximum

0.25 in

Messenger Diameter - Minimum

0.313 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

Logistics

Pallet Quantity

200

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems In Depth: Opti-loop Plastic vs Aluminum
play
Opti-Loop® Lashed Aerial Installation