HUBBELL POWER SYSTEMS
Strand Mount Aerial Slack Storage System, 12" Dia.
Image of FOS1TMK Strand Mount Aerial Slack Storage System, 12" Dia.

Strand Mount Aerial Slack Storage System, 12" Dia.

Brand: Opti-Loop

Catalog ID: FOS1TMK

OptiLoop 12.125" Strand Mount Aerial Slack Storage System, 6005 Alloy Aluminum, Dual coat baked on polyester powder coat

The aluminum Opti-Loop™ FOS for strand and messenger mounted cable is available in a variety of sizes.

  • 6005 alloy aluminum construction with continuous welds at cross bars and ends
  • Dual coat baked on polyester powder coat finish
  • Tie eyelets accommodate both stainless steel and plastic ties.
  • Radius ends ensure no sharp corners.
  • The outward-facing channel design and minimal surface area minimizes stress and ice loading.
  • Aluminum brackets and bugnuts with galvanized nuts and bolts

General

Application

Strand/Messenger Cable storage

Cable Tie Eyelet

Yes

Catalog Number

FOS1TMK

Finish Type

Dual Coat Baked On Polyester Powder Coat

Material

6005 Alloy Aluminum

Product Category

Communications Connectors

UPC

096359706960

Wraps

Single

Dimensions

Diameter - Inside

12.125 in

Diameter - Outside

13.4 in

Dimensions

25.904 in x 14.190 in x 2.351 in

Height

2.351 in

Length

25.904 in

Weight

3.75 lb

Width

14.19 in

Conductor Related

Conductor Type

Messenger Strand

Messenger Diameter - Maximum

0.25 in

Messenger Diameter - Minimum

0.313 in

Logistics

Pallet Quantity

150