HUBBELL POWER SYSTEMS
Strand Mount Aerial Slack Storage System, 16" Dia.
Image of FOS3TMK Strand Mount Aerial Slack Storage System, 16" Dia.

Strand Mount Aerial Slack Storage System, 16" Dia.

Brand: Opti-Loop

Catalog ID: FOS3TMK

OptiLoop 16.125" Strand Mount Aerial Slack Storage System, 6005 Alloy Aluminum, Dual coat baked on polyester powder coat

The aluminum Opti-Loop™ FOS for strand and messenger mounted cable is available in a variety of sizes.

  • 6005 alloy aluminum construction with continuous welds at cross bars and ends
  • Dual coat baked on polyester powder coat finish
  • Tie eyelets accommodate both stainless steel and plastic ties.
  • Radius ends ensure no sharp corners.
  • The outward-facing channel design and minimal surface area minimizes stress and ice loading.
  • Aluminum brackets and bugnuts with galvanized nuts and bolts

General

Application

Strand/Messenger Cable storage

Cable Tie Eyelet

Yes

Catalog Number

FOS3TMK

Material

6005 Alloy Aluminum

Product Category

Communications Connectors

UPC

096359707004

Wraps

Single

Dimensions

Diameter - Inside

16.125 in

Diameter - Outside

17.7 in

Dimensions

30.438 in x 18.252 in x 2.813 in

Height

2.813 in

Length

30.438 in

Weight

5.5 lb

Width

18.252 in

Conductor Related

Conductor Type

Messenger Strand

Messenger Diameter - Maximum

0.25 in

Messenger Diameter - Minimum

0.313 in

Logistics

Pallet Quantity

75