HUBBELL POWER SYSTEMS
Image of CST2 STRAP for 2in CONDUIT with TWO 9/16in HOLES

STRAP for 2in CONDUIT with TWO 9/16in HOLES

Brand: Chance

Catalog ID: CST2

Aluminum Conduit Bracket Strap, bolts not included.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Strap material is 3/32" x 1-1/4" aluminum

General

Catalog Number

CST2

EU RoHS Indicator

No

Material

6061-T6 Aluminum

UPC

096359245971

Dimensions

Distance From Pole

N/A

Weight

0.98 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

2400