HUBBELL POWER SYSTEMS
Image of CST3 STRAP for 3in CONDUIT with TWO 9/16in HOLES
Image of CST3 STRAP for 3in CONDUIT with TWO 9/16in HOLES
Buy America(n) Qualified

STRAP for 3in CONDUIT with TWO 9/16in HOLES

Brand: Chance

Catalog ID: CST3

Aluminum Conduit Bracket Strap, bolts not included.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Strap material is 3/32" x 1-1/4" aluminum

Product details

General

Catalog Number

CST3

EU RoHS Indicator

No

Material

6061-T6 Aluminum

UPC

096359245988

Dimensions

Distance From Pole

N/A

Weight

0.17 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

1200

Resources and downloads

Specifications

Sales Drawings