HUBBELL POWER SYSTEMS
Image of T4001938 Strap Gin, 5 in (127 mm) Extended Base

Strap Gin, 5 in (127 mm) Extended Base

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4001938

With a strap-type ratchet-action mounting mechanism rather than a chain binder, these otherwise are the same as chaintype gins. With 10,000-lb. rated tensile strength, 2"-wide polyester strap comes in 44" length to fit most structures. Wide handle opening on rapid-action ratchet permits easy operation, even with rubber gloves and leather protectors. This model has a 2,000-lb. maximum rating, including load and fall-line pull. When calculating load capacities, allow 10 percent for friction in rope pulleys. Then, for example, using two double-sheave blocks, the maximum load that can be lifted would be 1,400 lb. Or, using a single sheave, the maximum lift load would be 900 lb. Gins are not intended for applications involving side pull on the hoist line or with the lift load in a tagged-out position. That is, the load line should be parallel to the gin pole.

  • Same as Chain-Type Gins, except with a strap-type-ratchetaction mounting mechanism rather than a chain binder
  • With 10,000-lb. rated tensile strength, the 2”-wide polyester strap comes in 44” length to fit most structures
  • Wide handle opening on rapid-action ratchet permits easy operation, even with gloves
  • Both models feature 2000-lb. maximum ratings, including load and fall-line pull

General

Base Type

5" Extended

Catalog Number

T4001938

Style

Strap Binder

Type

Gin

UPC

096359058830

Dimensions

Length

15.25 in

Weight

21.6 lb

Weight Metric

9.8 kg

Configuration

Base Type

5" Extended

Logistics

Pallet Quantity

20