HUBBELL POWER SYSTEMS
Image of PSC2070162 STRAP GUY HOOK, 1-BOLT STORM STYLE
* Representative image
Image of PSC2070162 STRAP GUY HOOK, 1-BOLT STORM STYLE

STRAP GUY HOOK, 1-BOLT STORM STYLE

Brand: Chance

Catalog ID: PSC2070162

Guy hook restricts guy wire from creeping down pole in wrapped strand guy applications. Can also be used as guy attachment, when used in compliance with deadend manufacturer's requirements. Hooks should be installed under head of bolt for maximum bolt shear strength.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Attaches with 7/8" thru-bolt
  • 1/4" X 1-1/2" galvanized steel per ASTM A-153

Product details

General

Catalog Number

PSC2070162

Coating

Galvanized, ASTM A-153

Material

1/4" x 1 1/2" x 4 1/8" Steel

Style

1-Bolt Storm

UPC

096359514510

Dimensions

Distance From Pole

N/A

Weight

0.7 lb

Logistics

Carton Quantity

50

Resources and downloads

Specifications

Sales Drawings