HUBBELL POWER SYSTEMS
Image of 6584 STRAP GUY HOOK, J-HOOK STYLE

STRAP GUY HOOK, J-HOOK STYLE

Brand: Chance

Catalog ID: 6584

Guy hook restricts guy wire from creeping down pole in wrapped strand guy applications. Hooks should be installed under head of bolt for maximum bolt shear strength.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Attaches with 5/8" thru-bolt
  • 7/16" X 1-3/4" galvanized steel per ASTM A-153

General

Catalog Number

6584

Coating

Galvanized, ASTM A-153

Material

7/16" x 1 3/4" x 4" Steel

Style

1-Bolt Standard

UPC

096359073574

Dimensions

Distance From Pole

N/A

Height

4 in

Weight

0.84 lb

Width

1.75 in

Certifications And Compliance

RUS Listed Reference

bj - Guy hook

Logistics

Pallet Quantity

2400