HUBBELL POWER SYSTEMS
STRAP KIT for 3-1/2in CONDUIT with TWO 1/2in x 1-1/4in BOLTS
Image of CSTK35 STRAP KIT for 3-1/2in CONDUIT with TWO 1/2in x 1-1/4in BOLTS

STRAP KIT for 3-1/2in CONDUIT with TWO 1/2in x 1-1/4in BOLTS

Brand: Chance

Catalog ID: CSTK35

Aluminum Conduit Bracket Strap, used with T-Slot shapes to secure conduit to pole. Supplied with two 1/2" x 1 1/4" hex head bolts, lockwashers and hex nuts.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Each strap kit is shipped assembled with two each 1/2" x 1-1/4" hex head bolts, lock washers and hex nuts
  • Strap material is 3/32" x 1-1/4" aluminum

General

Catalog Number

CSTK35

EU RoHS Indicator

No

Material

6061-T6 Aluminum

UPC

096359246015

Dimensions

Distance From Pole

N/A

Weight

0.32 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

960