HUBBELL POWER SYSTEMS
Image of CSTK4 STRAP KIT for 4in CONDUIT with TWO 1/2in x 1-1/4in BOLTS
Buy America(n) Qualified

STRAP KIT for 4in CONDUIT with TWO 1/2in x 1-1/4in BOLTS

Brand: Chance

Catalog ID: CSTK4

Aluminum Conduit Bracket Strap, used with T-Slot shapes to secure conduit to pole. Supplied with two 1/2" x 1 1/4" hex head bolts, lockwashers and hex nuts.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Each strap kit is shipped assembled with two each 1/2" x 1-1/4" hex head bolts, lock washers and hex nuts
  • Strap material is 3/32" x 1-1/4" aluminum

General

Catalog Number

CSTK4

Material

6061-T6 Aluminum

UPC

096359242208

Dimensions

Dimensions

7.250 in x 1.500 in x 0.094 in

Distance From Pole

N/A

Height

0.094 in

Length

7.25 in

Weight

0.49 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Logistics

Pallet Quantity

960