Brand: EMC
Catalog ID: EM-BSLY-6-LEPDM
Made of highly conductive copper. Design allows craftsperson to roll back the end of the overmolding to be crimped, then pull back to original position to cover crimp. "Y" shape serves two lamps.
Catalog Number
EM-BSLY-6-LEPDM
Dimensions
4.3 in x 4 in x 0.5 in
Height
0.5 in
Length
4.3 in
Weight
0.119 lb
Width
4 in