HUBBELL POWER SYSTEMS
Image of C4011721 Structure End Yoke Assembly for Two-Pole Strain Carriers
Image of C4011721 Structure End Yoke Assembly for Two-Pole Strain Carriers

Structure End Yoke Assembly for Two-Pole Strain Carriers

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4011721

Two-pole yokes can be ordered separately to make up any of the two pole strain carriers. The yokes are fabricated of high strength (.75" and 1" thick) aluminum plate. The yokes have 26" width between the center of the adjustable strain poles used with them. Maximum load ratings are 15,000 pounds per insulator string.

  • Can be ordered separately to make two pole strain carriers
  • Yokes are fabricated of high strength (3/4"- and 1"-thick) aluminum plate
  • Yokes have 26" width between center of adjustable strain poles used with them
  • Maximum load ratings are 15,000 lbs. per insulator string

Product details

General

Catalog Number

C4011721

Style

Two Pole Strain Carrier - Accessories

UPC

096359017646

Dimensions

Dimensions

42.56 in x 11.88 in x 5.94 in

Dimensions Metric

108.1 mm x 30.2 mm x 15.1 mm

Height

5.94 in

Height Metric

15.1 mm

Length

42.56 in

Length Metric

108.1 mm

Weight

26 lb

WeightMetric

11.8 kg

Width

11.88 in

WidthMetric

30.2 mm

Logistics

Pallet Quantity

15

Resources and downloads