HUBBELL POWER SYSTEMS
Image of CPEPKEHD STUB POLE KIT for EHD MODEL PLATFORMS

STUB POLE KIT for EHD MODEL PLATFORMS

Brand: Chance

Catalog ID: CPEPKEHD

Extra pole kit fastenes to the underside of aluminum equipment platforms to provide a connection to a stub pole for increased platform strength capacity

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Kit includes everything needed to add one stub pole to extra heavy-duty platform
  • Fits 7" to 10" dia. poles
  • Attaches with two 3/4" through bolts
  • Material 6061-T6 aluminum

General

Catalog Number

CPEPKEHD

EU RoHS Indicator

No

Material

6061-T6 Aluminum

UPC

096359502586

Dimensions

Distance From Pole

N/A

Length

42 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No