HUBBELL POWER SYSTEMS
Image of 875833001 Stud Assembly

Stud Assembly

Brand: OHIO BRASS

Catalog ID: 875833001

Stud assembly for mounting VeriLite Line Posts.

General

Accessory Type

Jumper Assembly

Catalog Number

875833001

EU RoHS Indicator

Material Type

Non-Standard

UPC

096359252528

Dimensions

Length

0.875 in

Weight

0.83 lb

Width

0.875 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Standard Package

1